Applied Filters:
6 of 6 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
VDS (V)
IDS (A)
VGS(TH) (Max) (V)
VGS (Max) (V)
RDSON (Typ) (mΩ)
Qg typ (nC)
Thermal Resistance θJC (°C/W)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
40V, 65A Enhancement-Mode GaN Power Transistor
Samples Available
Space
40
65
2.5
6
3.5
19
3.1
-55 to +125°C
100
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE, PFL
4
100V, 60A Enhancement Mode GaN Power Transistor
Samples Available
Space
100
60
2.5
6
5
2.5
3.1
-55 to +125°C
100
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE
4
200V, 7.5A Enhancement Mode GaN Power Transistor
Samples Available
Space
200
7.5
2.5
6
45
14
18.7
-55 to +125°C
100
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE, PFL
4
40V, 65A Enhancement Mode GaN Power Transistor
Samples Available
Space
40
65
2.5
6
3.5
19
3.1
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE
4
100V, 60A Enhancement Mode GaN Power Transistor
Samples Available
Space
100
60
2.5
6
5
2.5
3.1
-55 to +125°C
100
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE, PFL
4
200V, 7.5A Enhancement Mode GaN Power Transistors
Samples Available
Space
200
7.5
2.5
6
45
14
18.7
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CLCC, DIE, PFL
4
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
FET Type
Enabled
FET Type
VDS (V)
Enabled
VDS (V)
IDS (A)
Enabled
IDS (A)
RDSON (Typ) (mΩ)
Enabled
RDSON (Typ) (mΩ)
Qg typ (nC)
Enabled
Qg typ (nC)
Thermal Resistance θJC (°C/W)
Enabled
Thermal Resistance θJC (°C/W)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products