Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Rating
Max Acquisition Time (10V Step to 0.1%) (μs)
Max Acquisition Time (10V Step to 0.01%) (μs)
Maximum Drift Current Over Temperature (nA)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
3.2 Microsecond Sample and Hold Amplifiers
—
Active
—
Samples Available
MIL-STD-883
4
6
10
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
CERDIP
14
1 Microsecond Precision Sample and Hold Amplifier
Active
1u | $34.58
Samples Available
Harsh Environment
1.2
1.5
10
-55 to +125°C, 0 to +70°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
CERDIP, SOICW
14, 16
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Rating
Enabled
Rating
Max Acquisition Time (10V Step to 0.1%) (μs)
Enabled
Max Acquisition Time (10V Step to 0.1%) (μs)
Max Acquisition Time (10V Step to 0.01%) (μs)
Enabled
Max Acquisition Time (10V Step to 0.01%) (μs)
Maximum Drift Current Over Temperature (nA)
Enabled
Maximum Drift Current Over Temperature (nA)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products