Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supply Voltage: 1.71V to 5.5V
  • Low Quiescent Current: 375nA per Amplifier (typ.)
  • Rail-to-Rail Input/Output
  • Low Offset Voltage: ±200µV (typ.)
  • Low Offset Drift: 1µV/°C (typ.)
  • DC Precision
    • PSRR: 115dB
    • CMRR: 100dB
    • AOL: 120dB
  • Zero-Crossover
  • Gain-Bandwidth Product: 10kHz (typ.)
  • Industrial Temperature Range: -40°C to 85°C

Description

The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)0.01
Gain Min1
IBIAS (nA)0.002
IOUT (A)0.01
CMRR (dB)100
PSRR (db)115
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
IS per Amp (mA)0.00038
Single Supply Voltage Range (V)1.71 - 5.5
Slew Rate (V/µs)0.005
VOUT (V)5.5
VS (Max) (V)5.5
AVOL (dB)120
EnableYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN2.0 x 3.5200.4

Applications

  • Battery-Powered Devices
  • Portable Devices
  • Wearable Products
  • Gas Sensors
  • Pressure Sensors
  • Medical Monitors
  • Smoke Detectors
  • Active RFID Reader
  • Energy Harvester

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG88104VActiveAvailable2032 MarIn StockSTQFN1ku | $0.52820#Tape & Reel1Yes-40 to +85°CTAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design