| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4 x 4 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | GreenPAK RZ/G2E Power Sequence |
| Pkg. Type | STQFN |
| Pkg. Dimensions (mm) | 4 x 4 |
| Lead Count (#) | 32 |
| Temp. Range (°C) | -40 to +85°C |
The SLG7SQ is a portfolio of pre-configured GreenPAK™ Power Sequencer standard designs that simplify the implementation of reliable multi-rail power management. Developed using the Go Configure™ Software Hub, these ready-to-use solutions support power sequencing, monitoring, and fault management for applications ranging from FPGAs and processors to memory and industrial systems.
The standard designs can be evaluated as provided or customized to meet specific system requirements, including channel count, timing, voltage thresholds, and fault-handling behavior. For an overview of power-sequencing architectures, design considerations, and implementation examples, see the GreenPAK Power Sequencer White Paper.