Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal ICs Configured for Power Sequencing

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):12
Pkg. Dimensions (mm):1.6 x 1.6
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

DescriptionGreenPAK GNR-WS 3-Rail Sequencer
Pkg. TypeSTQFN
Pkg. Dimensions (mm)1.6 x 1.6
Lead Count (#)12
Temp. Range (°C)-40 to +85°C

Description

The SLG7SQ is a portfolio of pre-configured GreenPAK™ Power Sequencer standard designs that simplify the implementation of reliable multi-rail power management. Developed using the Go Configure™ Software Hub, these ready-to-use solutions support power sequencing, monitoring, and fault management for applications ranging from FPGAs and processors to memory and industrial systems.

The standard designs can be evaluated as provided or customized to meet specific system requirements, including channel count, timing, voltage thresholds, and fault-handling behavior. For an overview of power-sequencing architectures, design considerations, and implementation examples, see the GreenPAK Power Sequencer White Paper.