Skip to main content
Renesas Electronics Corporation

Features

  • Low power consumption
  • User-configurable logic
  • Internal modulation/demodulation of 1200Hz and 2200Hz sine waves
  • RoHS-compliant/Halogen-free
  • 16-pin STQFN: 2.0mm x 2.0mm x 0.55mm, 0.4mm pitch

Description

The SLG7RN47762 HART Modem Modulator/Demodulator IC integrates modulation and demodulation of the HART frequency shift keyed (FSK) signal. The SLG7RN47762V includes a built-in DAC for generating sine waves on a current loop without phase shifts. Also, it contains all the necessary digital blocks for decoding the sine wave back into UART. The compact system-on-chip (SoC) is housed in a 2.0mm x 2.0mm STQFN package.

Applications

  • HART modem communication

Applied Filters: