Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Full/Half-Bridge PWM Motor Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0 x 0.55
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSTQFN
Package Area (mm²)6
Pkg. Dimensions (mm)2.0 x 3.0 x 0.55
Qualification LevelIndustrial
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Carrier TypeTape & Reel
Control ModeIN-IN, PWM
InterfaceHardware (GPIO)
Key Features1.5A RMS per HV GPO, Undervoltage lockout, Thermal shutdown, Overcurrent protection
Lead Count (#)20
Pb (Lead) FreeYes
Peak Output Current IPK (A)2
RDS(ON) (HS + LS) (mΩ)352
Sleep/Reset Mode Current (µA)26
TopologyPush-Pull
VS (Max) (V)13.2
VS (Min) (V)3

Description

The SLG7MD47701 is a versatile solution for Full and Half-Bridge motor driving applications, featuring configurable outputs for precise motor control via AIN1, AIN2, PWM, and the nSLEEP pin. Optimized for low-voltage and battery-powered motor control applications, this compact device is ideal for small, power-efficient designs. Integrating driver FETs and control circuitry, it reduces system component count and minimizes energy consumption. The low-power operation, combined with a sleep mode activated via the nSLEEP pin, ensures high efficiency. Built-in protection features, such as undervoltage lockout, overcurrent protection, and thermal shutdown, guarantee safe and reliable performance in a variety of environments.