Features
- Optimized for smartphone and notebook/tablet PC applications
- 9.8mΩ RDSON while supporting 6.0A
- Power supply: 3.0V ≤ VDD ≤ 5.25V
- Input voltage range: 0.85V ≤ VD ≤ VDD - 1.5V
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Description
The SLG5NT1477V is a 9.8mΩ 6.0A single‑channel load switch that can switch 0.85V to 3.3V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VDD min. (V) | 3 |
| VDD max. (V) | 5.25 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Channel 1 max. (V) | 3.75 |
| RDSON (Typ) Channel 1 (mΩ) | 9.8 |
| IDS Channel 1 (A) | 6 |
| Enable | Active High |
| Output Voltage Slew Rate set by | No |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | No |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TDFN-9 | 1.5 x 2.0 mm | 9 | 0.4 |
Applications
- Watch Power Rail Switching
- Tablet Power Rail Switching
- Smartphone Power Rail Switching
- Notebook Power Rail Switching
Applied Filters: