Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5 V ≤ VDD ≤ 5.5 V
  • Input voltage range: 1.0 V ≤ VIN ≤ VDD
  • 22 mΩ RDSON while supporting 4.0 A
  • Output voltage slew-rate control by external capacitor
  • Over-current & Over-temperature protection

Description

The SLG59M611V is a 22 mΩ 4 A single‑channel load switch that is able to switch 1 to 5.5 V power rails. The product is packaged in an ultra‑small 1.5 mm x 2.0 mm package.

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: