Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • UL2367 Certified as Current Limiter
    • File Number: E497808
  • Two independent power switches in a single package
  • Power supply: 2.5V ≤ VDD ≤ 5.0V
  • Input voltage range: 0.9V ≤ VD ≤ VDD
  • 14.5mΩ RDSON while supporting 4.5A per channel
  • Output voltage slew-rate  control by an external capacitor
  • Over-temperature protection
  • Output discharge circuitry
  • Operating Temperature Range:  -40 °C to 85 °C

Description

The SLG59M1804V dual N-channel load switch is designed for load switching applications. The device comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.

Parameters

AttributesValue
FET Pass Device TypeDual N-Channel
VDD min. (V)2.5
VDD max. (V)5
VIN Channel 1 min. (V)0.9
VIN Channel 1 max. (V)5
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current Channel 1, max (µA)75
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current Channel 2, typ (µA)50
Input Quiescent Current Channel 2, max (µA)75
Input Quiescent Current when OFF Channel 2, typ (µA)0.1
Input Quiescent Current when OFF Channel 2, max (µA)1
RDSON (Typ) Channel 1 (mΩ)14.5
IDS Channel 1 (A)4.5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 16 - 6
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-141.0 x 3.0 mm140.4
STDFN-141.0 x 3.0 mm14—

Applications

  • Ideal for switching ON and OFF S0 +5.0 and 3.3V power rails with associated support circuitry discharges
  • Ideal for switching ON and OFF power rails 5.5V or less
  • Can use either channel up to 4.5A with a combined maximum current of 8.5A
  • Maximum load capacitance of 1000μF for each Channel Source terminal
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1804VActiveAvailableIn StockSTDFN-141ku | $0.29814#Tape & Reel1Yes-40 to +85°CTAIWANTAIWAN
SLG59M1804VTRActiveN/AOut of StockSTDFN-1414#-40 to +85°C

Renesas Boards & Kits