Skip to main content
Renesas Electronics Corporation

Features

  • Low RDSON: 36mΩ
  • Continuous IDS: Up to 2.2A
  • Wide Input Voltage Range: 1.6V ≤ VIN ≤ 5.0V
  • Low Reverse-voltage Detection Threshold: 35mV
  • Reverse-current Blocking
    • Bulk Switch to VIN if VIN > VOUT; else to VOUT
  • Operating Temperature Range: -40 °C to 85 °C
  • Pb-free/RoHS-compliant 4L WLCSP
    • 0.8mm x 0.8mm x 0.5mm, 0.4mm pitch
  • Other Options Available via Metal Revision
    • Integrated VOUT Discharge Resistor Enabled

Description

Operating from a 1.6V to 5V power supply, the SLG59M1748C is a self‑powered, high‑performance, 36mΩ pFET load switch designed for high‑side power‑rail applications up to 2.2A. When ON, internal reverse‑current protection will quickly open the switch in the event of a reverse‑voltage condition is detected (a VOUT > VIN + 32mV condition opens the switch). When OFF, the pFET’s internal body diode is connected to the higher voltage of VIN/VOUT to prevent reverse‑path leakage current. The SLG59M1748C is an ideal pFET load switch in any application where two power sources are likely to be multiplexed to one output.

Parameters

AttributesValue
FET Pass Device TypeSingle P-Channel
VIN Channel 1 min. (V)1.6
VIN Channel 1 max. (V)5
Input Quiescent Current Channel 1, typ (µA)0.47
Input Quiescent Current Channel 1, max (µA)0.72
Input Quiescent Current when OFF Channel 1, typ (µA)0.39
Input Quiescent Current when OFF Channel 1, max (µA)0.62
RDSON (Typ) Channel 1 (mΩ)36
IDS Channel 1 (A)2.2
EnableActive High
Output Voltage Slew Rate set byInternally Fixed
Discharge CircuitNo
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-40.8 x 0.8 mm40.4
WLCSP-40.8 x 0.8 mm4—

Applications

  • Smartphones
  • Fitness Bands
  • Notebook/Tablet PCs

Applied Filters: