Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance nFET Design
  • Low Typical RDSON: 10mΩ
  • Steady-state Operating Current: 2A
  • Operating VIN Range: 1.3V ≤ VIN ≤ 3.6V
  • Fixed VOUT Slew Rate: 2.7V/mS
  • Two-stage Overcurrent Protection
  • Thermal Shutdown Protection
  • Fast VOUT Discharge
  • ON/OFF Control: Active HIGH
  • Operating Temperature: -40 °C to 85 °C
  • Pb-free/Halogen-free/RoHS compliant

Description

The SLG59M1685C is a high‑performance 2A capable, single‑channel load switch designed for high-side power control applications up to 2A. This feature‑rich nFET load switch has been optimized for all small form factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.

Applications

  • Smartphones
  • Fitness Bands
  • Watches
  • Tablet PCs
  • GPS Devices
  • Portable POS Terminals
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
SLG59M1685CObsoleteN/AOut of StockWLCSP-6L6#Tape & Reel1Yes-40 to +85°C
SLG59M1685CTRObsoleteN/AOut of StockWLCSP-6L6#-40 to +85°C