Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 16mΩ RDSON while supporting 4.5A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection

Description

The SLG59M1606V dual N-channel load switch is designed for load switching applications. The part comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.

Parameters

AttributesValue
FET Pass Device TypeDual N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current Channel 2, typ (µA)50
Input Quiescent Current Channel 2, max (µA)100
Input Quiescent Current when OFF Channel 2, typ (µA)0.1
Input Quiescent Current when OFF Channel 2, max (µA)1
RDSON (Typ) Channel 1 (mΩ)16
IDS Channel 1 (A)4.5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-141.0 x 3.0 mm140.4
STDFN-141.0 x 3.0 mm14

Application Block Diagrams

Instrument Panel for Light Electric Vehicles Block Diagram
Instrument Panel for Light Electric Vehicles
Compact instrumental panel system with sensor support, Bluetooth LE, GPU, and voice control.

Additional Applications

  • Ideal for switching ON and OFF S0 +5.0 and 3.3V power rails with associated support circuitry
  • Ideal for switching ON and OFF power rails 5.5V or less
  • Can use either channel up to 4.5A with a combined maximum current of 8.5A
  • Maximum load capacitance of 1000μF for each Channel Source terminal

Applied Filters: