| CAD Model: | View CAD Model |
| Pkg. Type: | STDFN-14 |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 1.0 x 3.0 mm |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Temp. Range (°C) | -40 to +85°C |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 9 |
| IDS Channel 1 (A) | 9 |
| Input Quiescent Current Channel 1, max (µA) | 70 |
| Input Quiescent Current Channel 1, typ (µA) | 40 |
| Input Quiescent Current Channel 2, max (µA) | 70 |
| Input Quiescent Current Channel 2, typ (µA) | 40 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 1 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 0.1 |
| Input Quiescent Current when OFF Channel 2, max (µA) | 1 |
| Input Quiescent Current when OFF Channel 2, typ (µA) | 0.1 |
| Internal TVS Surge Protection | No |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Voltage Slew Rate set by | Capacitor |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | Yes |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 1.0 x 3.0 mm |
| Pkg. Type | STDFN-14 |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| Protection Features | RCB, TSD |
| RDSON (Typ) (mΩ) | 7.8 |
| RDSON (Typ) Channel 1 (mΩ) | 7.8 |
| Ramp Control | Capacitor |
| Reverse current blocking | Yes |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | VDD |
| VD/VIN (Min) | 0.85 |
| VDD Range (V) (V) | 2.5 - 5.5 |
| VDD max. (V) | 5.5 |
| VDD min. (V) | 2.5 |
| VDDl-VDDh (V) | 2.5 - 5.5 |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Range (V) | 0.85 - 5.5 |
| VIN Range Channel 1 (V) | 0.85 - 5.5 |
| VIN max. (V) | V5.5 |
| VIN min. (V) | V0.85 |
The SLG59M1600V single N-channel reverse blocking load switch is designed for power switching applications. The part comes with one 9A-rated MOSFET switched on by an ON control pin. The MOSFET turn-on time is adjusted by an external capacitor.