Skip to main content
Renesas Electronics Corporation

Features

  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 7.8mΩ RDSON while supporting 9A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection
  • Output discharge circuitry

Description

The SLG59M1600V single N-channel reverse blocking load switch is designed for power switching applications. The part comes with one 9A-rated MOSFET switched on by an ON control pin. The MOSFET turn-on time is adjusted by an external capacitor.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)40
Input Quiescent Current Channel 1, max (µA)70
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current Channel 2, typ (µA)40
Input Quiescent Current Channel 2, max (µA)70
Input Quiescent Current when OFF Channel 2, typ (µA)0.1
Input Quiescent Current when OFF Channel 2, max (µA)1
RDSON (Typ) Channel 1 (mΩ)7.8
IDS Channel 1 (A)9
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
STDFN-141.0 x 3.0 mm14

Applied Filters: