Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 13.1mΩ RDSON
  • Maximum Continuous Current: 6A
  • Wide Operating Supply Voltage: 4.5V to 22V
  • Automatic nFET SOA Protection
  • Four-level, Pin-programmable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two-stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5A Short-circuit Current Limit
  • Open Drain FAULT Signaling
  • IDS Current Analog Output Monitor: 10μA/A
  • ON-OFF Control: Active HIGH
  • Operating Temperature:-40 °C to 85 °C

Description

The SLG59H1012V is a high‑performance, self‑powered 13.1mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 6A. Combining novel FET design and copper pillar interconnects, the SLG59H1012V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1012V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)4.5
VIN Channel 1 max. (V)22
Input Quiescent Current Channel 1, typ (µA)500
Input Quiescent Current Channel 1, max (µA)600
Input Quiescent Current when OFF Channel 1, typ (µA)1
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)13.1
IDS Channel 1 (A)6
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 7
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4
STQFN-181.6 x 3.0 mm18—

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 5V, 9V, 12V, and 20V Point‑of‑Load Power Distribution
  • Motor Drives
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59H1012VActiveAvailableIn StockSTQFN-181ku | $0.7218#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59H1012VTRActiveN/AOut of StockSTQFN-1818#-40 to +85°C

Renesas Boards & Kits

Support Communities

  1. SLG59H1012V

    Hi, I have recently designed a PCB with 3 of these load switches. 2 of the switches work with no problems at all but the third one doesn't seem to work correctly.  After looking at the output after switch on it appears that the output is rising but very ...

    Dec 18, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?