Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for telecommunications equipment, high-performance enterprise computing, and motor drives
  • 13.1mΩ RDSON
  • Maximum continuous current: 4A
  • Wide operating supply voltage: 4.5V to 22V
  • Automatic nFET safe operating area (SOA) protection
  • Capacitor-adjustable inrush current control
  • Two-stage current limit protection
    • Resistor-adjustable active current limit
    • Fixed 0.5A short-circuit current limit
  • ON-OFF control: Active HIGH
  • UL2367 certified - File number E468659

Description

The SLG59H1009V is a high-performance, self-powered 13.1mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 4A. Using a proprietary MOSFET design, the SLG59H1009V achieves a stable 13.1mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1009V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40°C to 85°C temperature range, the SLG59H1009V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)4.5
VIN Channel 1 max. (V)22
Input Quiescent Current Channel 1, typ (µA)500
Input Quiescent Current Channel 1, max (µA)600
Input Quiescent Current when OFF Channel 1, typ (µA)1
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)13.1
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 4.5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4
STQFN-181.6 x 3.0 mm18—

Applications

  • Power-rail switching
  • Multifunction printers
  • Large-format copiers
  • Telecommunications equipment
  • High-performance computing 5V, 9V, 12V, and 20V point-of-load power distribution
  • Motor drives

Applied Filters: