Overview
Description
The SLG47105-E provides a small, low-power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, the high-voltage pins, and the macrocells of the SLG47105-E. Configurable PWM macrocells in combination with special high-voltage outputs will be useful for motor drive or load drive applications. High-voltage pins allow for the design of smart level translators or for driving the high-voltage high-current load.
Features
- 2 power supply inputs:
- 2.5V (±8%) to 5.0V (±10%) VDD
- 3.3V (±9%) to 12.0V (±10%) VDD2
- 4 high-voltage high-current drive GPOs
- Dual/Single full-bridge driver option
- Quad/Dual/Single half-bridge driver option
- Slew rate modes:
- Motor driver mode
- Pre-driver (MOSFET driver) mode
- Sleep function
- Low RDS(ON) high-side + low-side resistance = 0.4Ω typical
- 2A peak, 1.5A RMS per full bridge (at VDD2 = 5V, TA = 25°C)
- 4A peak, 3A RMS per two full bridge connected in parallel (at VDD2 = 5V, TA = 25°C)
- 2A peak, 1.5A RMS per half bridge GPO (at VDD2 = 5V, TA = 25°C)
- Integrated overcurrent (OCP), short circuit, undervoltage-lockout (UVLO), thermal shutdown (TSD) protections
- SENSE_A, SENSE_B inputs that are connected to the current comparators for current control
- Fault signal indicator (OCP/UVLO/TSD)
- Differential amplifier with integrator and comparator for motor speed control function
- 2 current sense comparators with dynamical Vref mode
- 2 high-speed general-purpose ACMPs
- Modes: UVLO, OCP, TSD, voltage monitor, current monitor
- 1 voltage reference (Vref) output
- 5 multi-function macrocells
- 4 selectable DFF/LATCH/3-bit LUTs + 8-bit delay/counters
- 1 selectable DFF/LATCH/4-bit LUT + 16-bit delay/counter
- 12 combination function macrocells
- 3 selectable DFF/LATCH or 2-bit LUTs
- 1 selectable programmable pattern generator or 2-bit LUT
- 6 selectable DFF/LATCH or 3-bit LUTs
- 1 selectable pipe delay or ripple counter or 3-bit LUT
- 1 selectable DFF/LATСH or 4-bit LUT
- 2 PWM macrocells
- Flexible 8-bit/7-bit PWM mode with the duty cycle control
- 16 preset duty cycle registers switching mode for PWM Sine or other waveforms
- Serial communications
- I2C protocol interface
- Programmable delay with edge detector output
- Additional logic function – One deglitch filter with edge detectors
- 2 oscillators (OSC)
- 2.048kHz oscillator
- 25MHz oscillator
- Analog temperature sensor with ACMP connected output
- Power-on Reset (POR)
- One-time programmable memory
- Operating temperature range: -40°C to 105°C
- RoHS compliant/Halogen-free
- 20-pin STQFN: 2mm x 3mm x 0.55mm, 0.4mm pitch
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.81 MB | |
Device Errata | PDF 705 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG47105-EV Development Kit with Socket Adapter
The SLG47105EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47105EV-SKT kit includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47105-EV GreenPAK programmable mixed-signal matrix IC...
GreenPAK Advanced Development Board
The GreenPAK™ Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT/SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub), and it allows...
Test This Board Remotely
GreenPAK Lite Development Board
The GreenPAK™ Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in conjunction with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: