| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_1044 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 11 x 11 x 1.4 |
| Pitch (mm): |
| RoHS (R8A77210C133BAV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH3-DSP |
| Bit Size | 32 |
| RAM (KB) | 16 |
| Lead Count (#) | 256 |
| Operating Freq (Max) (MHz) | 133 |
| Timer | 16-bit x 9-ch, 32-bit x 3-ch |
| ADC | 10-bit x 4-ch |
| DAC | 8-bit x 2-ch |
| USB | USB Host, USB Peripheral |
| DMA | No |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 11 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 11 x 11 x 1.4 |
| Pkg. Type | LFBGA |
| Price (USD) | $41.23 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 11 |
The SH7721 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption. The SH7721 is built in with a variety of peripheral functions such as color LCD controller, version 1.1 USB interface (host and function) and many kind interfaces. & The SH7721 makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer. The SH7721 is a deletion of SSL (Secure Socket Layer) hardware accelerator function from the SH7720. The SH7721 specifications except SSL are same as the SH7720.