| CAD Model: | View CAD Model |
| Pkg. Type: | HFQFP |
| Pkg. Code: | pkg_118 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 28 x 28 x 3.95 |
| Pitch (mm): |
| RoHS (HD6417713F) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | SH3-DSP |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 256 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 200 |
| I/O Ports | 24 |
| Timer | 32-bit x 3-ch |
| DMA | Yes |
| Ethernet | Yes |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 28 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 28 x 28 x 3.95 |
| Pkg. Type | HFQFP |
| Tape & Reel | No |
| Thickness (mm) | 3.95 |
| Width (mm) | 28 |
The SH7710 Group is supported only for customers who have already adopted these products.