Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1715
Lead Count (#):256
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R5S76730D133BG)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)32
Lead Count (#)256
Supply Voltage (V)3.1 - 3.5
Operating Freq (Max) (MHz)133
I/O Ports94
Timer16-bit x 2-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support
DMAYes
EthernetYes
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)17
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 17 x 1.9
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.9
Width (mm)17

Description

The SH7786 Group is supported only for customers who have already adopted these products.