Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7615 Group is supported only for customers who have already adopted these products. The RX Family or RZ Family are recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD6417615ARBPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH2-DSP32008KB240#3 - 5.562.5MHz2916-bit x 4-chYesYesNoNo-20 to +75
HD6417615ARBPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH2-DSP32008KB240#3 - 5.562.5MHz2916-bit x 4-chYesYesNoNo-20 to +75
HD6417615ARFObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2-DSP32008KB208#3 - 5.562.5MHz2916-bit x 4-chYesYesNoNo-20 to +75
HD6417615ARFVObsoleteN/AOut of StockContactLFQFPSH2-DSP32008KB208#3 - 5.562.5MHz2916-bit x 4-chYesYesNoNo-20 to +75