Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_687
Lead Count (#):240
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417615ARBP)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH2-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)8
Lead Count (#)240
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)62.5
I/O Ports29
Timer16-bit x 4-ch
DMAYes
EthernetYes
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +75
Carrier TypeTray
Family NameSuperH
Lead CompliantNo
Length (mm)13
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)13 x 13 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)13

Description

The SH7615 Group is supported only for customers who have already adopted these products. The RX Family or RZ Family are recommended for new designs.