Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7266 and SH7267 belong to the SH7260 Series of microcontrollers, and the maximum operating frequency of 144 MHz enables faster operation in applications such as equipment control or digital audio signal processing. This combination of excellent signal processing performance and ROM code efficiency means that compression and decompression of audio data in formats required by digital audio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), is performed more quickly and program sizes are reduced. An ample 1.5 Mbyte of on-chip SRAM is provided for video display use. It can be configured as a frame buffer to store video data temporarily, which is necessary when implementing graphical display capabilities. & The SH7266 and SH7267 provide a new video display controller and digital video input pins for use with graphical and video display applications. Digital RGB output pins allow output of images or video in RGB565 format at up to VGA size (640 × 480 pixels).

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCUSBDMAEthernetRTCLVD or PVDHuman Machine InterfaceTemp. Range (°C)Moisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5S72660P144FP#VZObsoleteN/AOut of StockContactLFQFPSH2A-FPU32001600KB144#3 - 3.6144MHz8016-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +853
R5S72660W144FP#V0NRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $13SH2A-FPU32001600KB144#3 - 3.6144MHz28016-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +853JAPANJAPAN, TAIWAN
R5S72661P144FP#VANRNDN/A2029 JanOut of StockContactLFQFPSH2A-FPU32001600KB144#3 - 3.6144MHz28016-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +853
R5S72661P144FP#VZNRNDN/A2029 JanOut of StockContactLFQFP1ku | $19.01SH2A-FPU32001600KB144#3 - 3.6144MHz28016-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +853JAPANJAPAN, TAIWAN
R5S72661W144FP#V0ObsoleteN/AOut of StockContactLFQFPSH2A-FPU32001600KB144#3 - 3.6144MHz28016-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +853

Support Communities

  1. SH7266 On-chip ROM boot on QSPI flash (boot mode 1)

    Hello, We use the SH7266 in boot mode 1 to boot directly to the QSPI flash. (The code is copied in RAM High capacity and executed in it).(§4.3.2 Boot Modes 1 and 3 of R01UH0412EJ0200 Rev.2.00 SH7266 / sh7267 User's Manual). The "On-chip ...

    Jan 7, 2019
  2. General USB question S7G2

    I am noting that on both the S7G2-DK board and the S7G2-SK board, the USB Host is associated with the USBHS (High Speed) port while the device is associated with the USBFS (Full Speed) Port.  Is there anything preventing the HOST role from assuming the USBFS port?

    Aug 30, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?