Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Renesas Electronics had earlier launched the SH7260 Series of microcontrollers, built around the SH2A-FPU 32-bit CPU core with superb real time processing capability, as a solution for the digital audio field. TheSH7262 and SH7264 belong to the SH7260 Series of microcontrollers, and the maximum operating frequency of 144 MHz enables faster operation in applications such as equipment control or digital audio signal processing. This combination of excellent signal processing performance and ROM code efficiency means that compression and decompression of audio data in formats required by digital audio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), is performed more quickly and program sizes are reduced. & The SH7262 and SH7264 provide a new video display controller and digital video input pins for use with graphical and video display applications. Digital RGB output pins allow output of images or video in RGB565 format at up to WQVGA size (480 × 240 pixels).

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCUSBDMAEthernetRTCLVD or PVDHuman Machine InterfaceTemp. Range (°C)
R5S72620P144FP#UZObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72620W144FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72621P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72621W144FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72622P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72622W144FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72623P144FPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72623P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72623W144FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001088KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72624P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72624W144FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72625P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72625W144FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72626P144FP#UZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72626W144FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz9916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85
R5S72627P144FP#UZObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72627W144FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU3200704KB176#3 - 3.6144MHz29916-bit x 7-ch10-bit x 4-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85

Support Communities

  1. Sh2A Board with SH7262 from Interface

    ... debug-code, but alsocan boot every program from a SD-Card. (FAT32 code from Elm-chan)I think if I should release it to the public or if there is no interest for it.Olafp.s: This bbs is unbelevable slow. Someone should port it from R8C13 to a SH7262!

    Aug 5, 2010
  2. A problem using gcc for sh7262

    Hi everyone,I have a little problem using gcc for SH7262. I like to use i2c-buswith a program that is working with renesas compiler without aproblem.I track down the problem to this:I like to read register ICMR. dummy2 = IIC3_1.ICMR.BYTE;Unfortunatly dummy2 is always zero ...

    Nov 14, 2010
  3. SH7201, external Flash (uniform and boot sectored devices)

    Hello,I'm currently trying to make my own SH7201 board for some UAV Project. At the moment I'm having troubles findinguniform sectored Flash memory, like the Spansion S29GL032A11TFIR2 Flash memory used on the SH7201 RSK.To be on the safe side I was planing to use Flash memory ...

    May 19, 2009
View All Results from Support Communities (9)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?