Description
The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions. The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).
Applications
- Connectivity
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | CPU | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CAN (ch) | I/O Ports | Timer | ADC | USB | DMA | Ethernet | RTC | LVD or PVD | Temp. Range (°C) | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F72165ADBG#U1 | NRND | N/A | 2027 Dec | In Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $31.82 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165ADFA#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $29.71 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165ADFP#V1 | NRND | N/A | 2034 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $29.68 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165BDBG#U1 | NRND | N/A | 2027 Dec | In Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $28.02 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165BDFA#V1 | NRND | N/A | 2034 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $28.63 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165BDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $26.08 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165GDBG#U1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72165GDFA#V1 | NRND | N/A | 2034 Jan | Out of Stock | Contact | LFQFP | 1ku | $23.34 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72165GDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | ||||
| R5F72165HDBG#U1 | Last Time Buy | N/A | Out of Stock | Contact | LFBGA | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72165HDFA#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | ||||
| R5F72165HDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $21.55 | SH2A-FPU | 32 | 512KB | 32KB | 64KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72166ADBG#U1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72166ADFA#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $33.95 | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN | |
| R5F72166ADFP#V1 | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $33.95 | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN | |
| R5F72166BDBG#U1 | NRND | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $33.87 | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN | |
| R5F72166BDFA#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72166BDFP#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72166GDBG#U1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72166GDFA#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72166GDFP#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72166HDBG#U1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72166HDFA#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72166HDFP#V1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 768KB | 32KB | 96KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | |||||
| R5F72167ADBG#U1 | NRND | N/A | 2027 Dec | In Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $46.37 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167ADFA#V1 | NRND | N/A | 2034 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $43.91 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167ADFP#V1 | NRND | N/A | 2034 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $43.89 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167BDBG#U1 | NRND | N/A | 2027 Dec | In Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $38.17 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167BDFA#V1 | NRND | N/A | 2034 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $35.93 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167BDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $33.82 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 200MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167GDBG#U1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFBGA | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | |||||
| R5F72167GDFA#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $31.82 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167GDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | Contact | LFQFP | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | Yes | No | No | -40 to +85 | ||||
| R5F72167HDBG#U1 | NRND | N/A | 2027 Dec | Out of Stock | RoHS:EN RoHS:JA | LFBGA | 1ku | $31.81 | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | 3 | JAPAN | JAPAN |
| R5F72167HDFA#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 | ||||
| R5F72167HDFP#V1 | NRND | N/A | 2034 Jan | Out of Stock | RoHS:EN RoHS:JA | LFQFP | SH2A-FPU | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 3.6 | 100MHz | 1 | 112 | 16-bit x 11-ch | 12-bit x 8-ch | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 | Yes | No | No | No | -40 to +85 |
Filters
Applied Filters
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Application NoteAI-generated Summary: The document provides detailed guidance on migrating from the SH7214/SH7216 microcontrollers to the RX72M. It highlights key differences in CPU architecture, system registers, and peripheral functions. Important topics include general-purpose and control registers, option-setting memory, reset functions, clock settings, operation and processor modes, exception and interrupt handling. The document also compares on-chip functions such as I/O ports, buses, timers, watchdog timers, serial interfaces, ADC, CAN, USB, Ethernet, flash memory, and low power features. It serves as a comprehensive reference for developers to ensure smooth migration and system compatibility.
- Technical Update
- Technical Update
- Application NoteAI-generated Summary: The document details functional differences between RCAN-ET (SH and H8SX Families) and CAN (RX Family) controllers. It compares protocol compatibility, bit rates, channel numbers, mailbox configurations, ID formats, and transmission/reception capabilities. Key distinctions include FIFO mailbox support, message priority handling, interrupt types, error handling, and bus-off recovery. The RX65N supports more channels, FIFO modes, and additional interrupts, while SH7137 offers ID reordering and overwrite modes. These differences impact CAN communication performance and error management.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Application NoteAI-generated Summary: The content outlines detailed migration guidance from SH7214/SH7216 to RX71M microcontrollers, covering various modules such as data transfer settings, multi-function timer pulse units, port output enable, watchdog timers, serial communication interfaces, ADC, CAN, Ethernet controller, compare match timer, flash memory, and low power consumption functions. It includes comparisons of specifications, register differences, interrupt handling, module stop states, and setting examples for each peripheral. The document also provides sample code and reference documents for implementation support.Related Files:
- Product Change Notice
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Product Change Notice
- Product Change Notice
- Manual - Hardware
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Guide
- GuideView More (7)
Manuals & Guides (7)
- Application NoteAI-generated Summary: The document provides detailed guidance on migrating from the SH7214/SH7216 microcontrollers to the RX72M. It highlights key differences in CPU architecture, system registers, and peripheral functions. Important topics include general-purpose and control registers, option-setting memory, reset functions, clock settings, operation and processor modes, exception and interrupt handling. The document also compares on-chip functions such as I/O ports, buses, timers, watchdog timers, serial interfaces, ADC, CAN, USB, Ethernet, flash memory, and low power features. It serves as a comprehensive reference for developers to ensure smooth migration and system compatibility.
- Application NoteAI-generated Summary: The document details functional differences between RCAN-ET (SH and H8SX Families) and CAN (RX Family) controllers. It compares protocol compatibility, bit rates, channel numbers, mailbox configurations, ID formats, and transmission/reception capabilities. Key distinctions include FIFO mailbox support, message priority handling, interrupt types, error handling, and bus-off recovery. The RX65N supports more channels, FIFO modes, and additional interrupts, while SH7137 offers ID reordering and overwrite modes. These differences impact CAN communication performance and error management.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteAI-generated Summary: The content outlines detailed migration guidance from SH7214/SH7216 to RX71M microcontrollers, covering various modules such as data transfer settings, multi-function timer pulse units, port output enable, watchdog timers, serial communication interfaces, ADC, CAN, Ethernet controller, compare match timer, flash memory, and low power consumption functions. It includes comparisons of specifications, register differences, interrupt handling, module stop states, and setting examples for each peripheral. The document also provides sample code and reference documents for implementation support.Related Files:
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.View More (126)
Application Notes & White Papers (126)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical UpdatePDF 281 KB TN-SH7-A899A/E May 22, 2015
- Technical UpdateView More (90)
Errata & Technical Updates (90)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
- Document
- Document
Other (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator not supporting AUD trace function.
- EmulatorE10A-USB emulator supporting AUD trace function.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator not supporting AUD trace function.
- EmulatorE10A-USB emulator supporting AUD trace function.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]View More (18)
Software & Tools (18)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (84)
Sample Code (84)
- Model - IBIS
Simulation Models (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Renesas Starter Kit+ SH7216 running on KPIT Eclipse:
Hello, I´m using the E10A inculded in the Renesas Starter Kit+ with the SH7216 on KPIT eclipse.http://am.renesas.com/products/tools/introductory_evaluation_tools/renesas_starter_kits/rsk_plus_sh7216/index.jspMy problem concerns the eclipse debugger which is ...
Feb 17, 2012 -
New FreeRTOS port for SH7216
... I hope people don't mind me adding this thread to announce that the latest FreeRTOS port includes a port and demo application for the SH7216. The demo includes a WEB server with basic CGI scripting capabilities.See http://www.freertos.org/Renesas_SH7216_FreeRTOS.html for ...
Mar 8, 2010 -
sh7216 userboot
Hi there, I'm working with sh7216 (testing the EVB now), I need to create a user boot which will flash FW using Ethernet/UDP packets (based on uip stack). Is there any code sample for user bootloader? something that I can load and debug using HEW. Any help ...
Apr 2, 2020
Knowledge Base
-
USB is not recognized when trying to use USB boot
USB may not be connected depending on the PC environment used. In this case, please try connecting in another PC environment.
Mar 4, 2022