Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions. The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).

Applications

  • Connectivity
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCUSBDMAEthernetRTCLVD or PVDTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F72145ADBG#U1NRNDN/A2027 DecIn StockRoHS:EN
RoHS:JA
LFBGA1ku | $30.76SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72145ADFA#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $26.08SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72145ADFP#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $28.63SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72145BDBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $29.68SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72145BDFA#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $27.58SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72145BDFP#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $25.12SH-2A32512KB32KB64KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72145GDBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $24.39SH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72145GDFA#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $22.27SH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72145GDFP#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72145HDBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85
R5F72145HDFA#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $21.21SH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72145HDFP#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $21.2SH-2A32512KB32KB64KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72146ADBG#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146ADFA#V1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146ADFP#V1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146BDBG#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85
R5F72146BDFA#V1NRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $28.98SH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72146BDFP#V1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32768KB32KB96KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85
R5F72146GDBG#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146GDFA#V1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146GDFP#V1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72146HDBG#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85
R5F72146HDFA#V1NRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $24.63SH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72146HDFP#V1NRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $24.63SH-2A32768KB32KB96KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72147ADBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85
R5F72147ADFA#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $37.14SH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72147ADFP#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $33.82SH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72147BDBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGA1ku | $38.17SH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72147BDFA#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $34.93SH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72147BDFP#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $32.84SH-2A321024KB32KB128KB176#3 - 3.6200MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72147GDBG#U1NRNDN/A2027 DecIn StockRoHS:EN
RoHS:JA
LFBGA1ku | $29.96SH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72147GDFA#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $28.02SH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72147GDFP#V1NRNDN/A2034 JanIn StockRoHS:EN
RoHS:JA
LFQFP1ku | $38.45SH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesYesNoNo-40 to +85JAPANJAPAN
R5F72147HDBG#U1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85
R5F72147HDFA#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $27.05SH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN
R5F72147HDFP#V1NRNDN/A2034 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $29.68SH-2A321024KB32KB128KB176#3 - 3.6100MHz111216-bit x 11-ch12-bit x 8-chUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10YesNoNoNo-40 to +85JAPANJAPAN

Support Communities

  1. Error connection SH7124 to Pc

    Hi,I have a Standard Kit Renesas with sh7124 microcontroller.I've used it for several weeks without problems.Now I have a problem during connection between the micro and the PC.When I launch the connection procedure on the HEW, I get this messages as returnof the operation:"Physical ...

    Mar 15, 2011

Knowledge Base

  1. USB is not recognized when trying to use USB boot

    USB may not be connected depending on the PC environment used. In this case, please try connecting in another PC environment.

    Mar 4, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?