Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7147 Group is supported only for customers who have already adopted these products. The RH850/P1x Series is recommended for new designs.

Applications

  • Chassis & Safety
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
DF71424AK64FPVObsoleteN/AOut of StockContactLFQFPSH-232256KB012KB100#4.5 - 5.564MHz25716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +125
DF71424BJ80FPVObsoleteN/AOut of StockContactLFQFPSH-232256KB016KB100#4.5 - 5.580MHz25716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71426AK64FPVObsoleteN/AOut of StockContactLFQFPSH-232512KB016KB100#4.5 - 5.564MHz25716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +125
DF71426BD80FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232512KB016KB100#4.5 - 5.580MHz25716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71426BJ80FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232512KB016KB100#4.5 - 5.580MHz25716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71474AK64FPVObsoleteN/AOut of StockContactLFQFPSH-232256KB012KB100#4.5 - 5.564MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +125
DF71474BD80FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232256KB016KB100#4.5 - 5.580MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71474BJ80FPVObsoleteN/AOut of StockContactLFQFPSH-232256KB016KB100#4.5 - 5.580MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71475AK64FPVObsoleteN/AOut of StockContactLFQFPSH-232384KB016KB100#4.5 - 5.564MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +125
DF71475BJ80FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232384KB016KB100#4.5 - 5.580MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71476AK64FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232512KB016KB100#4.5 - 5.564MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +125
DF71476BD80FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232512KB016KB100#4.5 - 5.580MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85
DF71476BJ80FPVObsoleteN/AOut of StockContactLFQFPSH-232512KB016KB100#4.5 - 5.580MHz15716-bit x 10-ch12-bit x 16-chYesNoNoNo-40 to +85

Support Communities

  1. SH7147 and HEW pointer problem

    SH7147 and HEW pointer problem

    Mar 2, 2009
  2. [A/D converter] How to detect A/D abnormal, disconnect abnormal and short abnormal

    I am working with ADC on MCU SH7147 (Renesas), get digital data from analog sensor  i have 2 sensor, to get car speed and brake speed each other.The requirement want to annouce an error occur on sensor (sensor disconnect, abnormal)  or A/D convert abnormal. I don't ...

    Dec 2, 2015

Knowledge Base

  1. E10A and E10A-USB emulator compatible with SH7147 and SH7142

    The E10A-USB emulator unit cannot be used as is because SH7147 and SH7142 MCUs do not embed debugging functions. However, the SH7417 Debug MCU Board (sold separately) can be used with the E10A-USB emulator to enable debugging. For more information, click here.

    Sep 27, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?