Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_77
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2
Bit Size32
Program Memory (KB)128
Data Flash (KB)0
RAM (KB)4
Lead Count (#)100
Operating Freq (Max) (MHz)50
CAN (ch)2
Timer16-bit x 8-ch
ADC12-bit x 22-ch
DMANo
EthernetNo
RTCNo
LVD or PVDYes
Temp. Range (°C)-40 to +125°C
Family NameSuperH
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 3.05
Width (mm)14

Description

The SH7047 Group is supported only for customers who have already adopted these products.