Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7040, SH7041, SH7042, SH7043, SH7044, SH7045 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)Moisture Sensitivity Level (MSL)
HD64F7045F28VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FQFPSH-232256KB04KB144#4.5 - 5.528.7MHz10616-bit x 7-ch10-bit x 8-chYesNoNoNo-20 to +753
HD64F7045FI28VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-232256KB04KB144#4.5 - 5.528.7MHz10616-bit x 7-ch10-bit x 8-chYesNoNoNo-40 to +853