Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7040, SH7041, SH7042, SH7043, SH7044, SH7045 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD6417040AF28VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPSH-232004KB112#4.5 - 5.528.7MHz8216-bit x 7-ch10-bit x 8-chYesNoNoNo-20 to +75
HD6417040AFI28VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPSH-232004KB112#4.5 - 5.528.7MHz8216-bit x 7-ch10-bit x 8-chYesNoNoNo-40 to +85
HD6417040AVF16VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPSH-232004KB112#3 - 3.616.7MHz8216-bit x 7-ch10-bit x 8-chYesNoNoNo-20 to +75
HD6417040AVFI16VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPSH-232004KB112#3 - 3.616.7MHz8216-bit x 7-ch10-bit x 8-chYesNoNoNo-40 to +85

Knowledge Base

  1. SH Family: What is the difference between the DTC and DMAC?

    The DMAC(Direct Memory Access Controller) has registers dedicated to each channel to designate a transfer address, mode and so on. Contrary to this, the DTC(Data Transfer Controller) stores data such as a transfer address, mode in the memory, and once transfer is requested, it reads these data and ...

    Mar 24, 2009
  2. SH Family: Why is it an advantage to have individual vectors for each peripheral ?

    Speed of operation. The CPU does not have to consume time by interrogating a status register to determine which interrupt has been generated.

    Mar 18, 2009
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?