Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7014, SH7016, SH7017 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD6417014F28VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPSH-232003KB112#4.5 - 5.528.7MHz4316-bit x 5-ch10-bit x 8-chYesNoNoNo-20 to +75
HD6417014RF28VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPSH-232003KB112#4.5 - 5.528.7MHz4316-bit x 5-ch10-bit x 8-chYesNoNoNo-20 to +75