Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7011 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD6417011VX20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPSH-232004KB100#3 - 3.620MHz118-bit x 1-ch, 16-bit x 3-ch10-bit x 7-chNoNoNoNo-20 to +75