Skip to main content
Renesas Electronics Corporation

Features

  • IO-Link stack embedded
  • Support Smart Sensor Profile in COM3 mode
  • Firmware update via IO-Link
  • Calibration via IO-Link
  • Accurate system clock, no crystal needed
  • Accommodates nearly all resistive bridge sensors in various configurations
  • On-chip temperature sensor
  • External temperature sensing supported
  • Programmable 16-bit digital-to-analog converter and output (supporting "True Zero Volts (0V)" output)
  • Wide operational temperature and supply range
  • On-chip voltage regulators for sensor supply, and IC operation
  • Programmable sensor signal conditioning math core
  • Reprogrammable, non-volatile memory (NVM)
  • On-chip diagnostics

Description

The ZSSC3286 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack running the IO-Link Smart Sensor Profile for digital measuring and switching sensors. The device is suitable for bridge and half-bridge sensors, as well as external voltage source elements. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit Arm® based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)1.8 - 48
Input TypeDual-bridge
InterfaceI2C, SPI, Alarm, Ratiometric Voltage, Absolute Voltage, Current Loop, OWI, PWM, 2xPDM, 2xPWM
Adj. Analog Gain1.32 - 540
Resolution (bits)24
Sample Rate Max (KHz)2.91
Temp. Range (°C)-40 to 125°C, 0 to 70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4
WAFER0.0 x 0.0 x 0.0——
WLCSP3.61 x 3.24 x 0.6480.4

Application Block Diagrams

IO-Link Sensors and Actuators block diagram showing multiple IO-Link sensor and actuator device boards connected to an IO-Link master using Renesas PHYs, MCUs, SSCs, and evaluation platforms for industrial automation development.
IO-Link Sensors and Actuators
IO-Link device systems for industrial sensors and actuators, enabling streamlined development, fast prototyping, and reliable communication.

Additional Applications

  • Industrial sensors with IO-Link interface
  • Enables smart, digital sensors for energy-efficient solutions
  • Pressure, flow, and level sensing
  • Factory automation
  • Process automation
  • Pressure
  • Flow
  • Load
  • Temperature

Applied Filters: