Overview
Description
The ZSC31015 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31015 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31015 ICs (DUTs) mounted on either the user's modules or ZSC31015 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
Additional boards can be ordered separately. There is also an optional SSC Mass Calibration System Power Switch Board for providing a DUT power supply of up to 40VDC, which can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
Features
- 4 Mass Calibration Boards
- SSC Communication Board
- 4 ZSC31015 Mass Calibration Reference Boards with 1 sample ZSC31015 mounted
- USB Cable
- SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.03 MB | |
Application Note | PDF 284 KB | |
Application Note | PDF 336 KB | |
Application Note | PDF 667 KB | |
Other | XLS 53 KB | |
5 items
|
Design & Development
Related Boards & Kits
Evaluation Kit for ZSC31015
The ZSC31015KIT Evaluation Kit, also known as the ZACwireTM SSC Modular Evaluation Kit, provides the hardware needed for configuration, calibration and evaluation of the ZSC31015 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31015 IC socketed on the ZSC31015 SSC...
SSC Mass Calibration Board
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC...
SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass Calibration System for SSC ICs. It provides communication between the user's computer and the SSC IC mounted on the SSC...
SSC Mass Calibration System Power Switch Board
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.
SSC Flat Cable for Mass Calibration System
The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom lengths for connecting the user's DUT modules or Mass Calibration Reference Boards to the Mass Calibration Board DUT connectors....
Product Options
Applied Filters:
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.