Skip to main content
Renesas Electronics Corporation

Features

  • Product developed in compliance with ISO 26262:2018 ASIL B
  • Capable of measuring one full resistive bridge sensor signals
  • Temperature measurement using external diode/PTC/TCR or internal (PTAT) sensor
  • Large sensor offset correction using analog offset compensation and digital zooming with up to 18-bit resolution
  • Higher digital resolution, fast OUR output update rate by ADC and sharp roll-off by digital LPF
  • Ability to cover a large sensor span and high accuracy (0.35% - 1.0%) over the entire temp. range (-40 °C to 150 °C)
  • Qualified according to AEC-Q100 Grade 0
  • Optimized for harsh automotive environment
  • Over-voltage and reverse polarity protection ±40V, robust EMC performance, and multiple diagnostic features
  • Minimal EOL (end-of-life) production costs during mass production
  • QFN-24 package
  • Analog output

Description

The RAA2S4253B is a member of Renesas’ family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of differential bridge sensor signals. Featuring a maximum analog pre-amplification of 900 with analog sensor offset correction (XSOC), the RAA2S4253B is adjustable to nearly all resistive bridges.

Conditioning calculation is accomplished via a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in the nonvolatile memory (NVM), which is reliable in automotive applications.

Measured values are provided via a ratio-metric analog output signal. End-of-line calibration is also supported through this output pin via a One-Wire Interface (OWI). Digital calibration helps keep assembly costs low as no trimming by external devices or lasers is needed. The RAA2S4253B is optimized for harsh automotive environments by over-voltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceI2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
Adj. Analog Gain3 - 912
Resolution (bits)18
Sample Rate Max (KHz)10
Temp. Range (°C)-40 to +150°C, -40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

Applications

  • Pressure sensing in braking, transmission, and HVAC applications
  • xEV
  • Plug-in hybrid electric vehicle (PHEV)
  • Battery electric vehicle (BEV)
  • Fuel-cell electric vehicle (FCEV)

Applied Filters: