Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Figaro Sensor Pmod Boards for QuickConnect IoT Platform

Provider

Description

The EM-P series evaluation module is designed to facilitate the evaluation of the MOS, electrochemical, and catalytic types of Figaro gas sensors. Every EM-P module is individually pre-calibrated in the Figaro factory and can provide digital (I2C) or analog output of gas concentration data (or IAQ index data by air quality sensors).  Thanks to an integrated Renesas temperature and humidity sensor HS4001, the module includes a temperature and humidity compensation function for the raw sensor output signals and is capable of simultaneous ambient temperature and humidity monitoring.  The onboard Pmod interface is compatible with Renesas QuickConnect systems, making it easy to build a wireless communication system or a daisy chain with other Pmod™ compatible sensor modules.

Renesas Board IDFigaro Product NameDescription
QCIoT-Figaro-FECS42-20PDEM42-20NO2 sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-FECS43-20PDEM43-20SO2 sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-FECS44-100PDEM44-100NH3 sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-FECS44-1000PDEM44-1000NH3 sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-FECS50-100PDEM50-100H2S sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-TGS5141PDEM5141CO sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-TGS2600PDEM2600Indoor Air Quality sensor Figaro Engineering Pmod™ Board (Analog type)
QCIoT-Figaro-TGS2602PDEM2602VOC sensor Figaro Engineering Pmod™ Board (Analog type)
QCIoT-Figaro-TGS2603PDEM2603Odorous gas sensor Figaro Engineering Pmod™ Board
QCIoT-Figaro-TGS6810PDEM6810Combustible gas sensor Figaro Engineering Pmod™ Board

Features

  • Pre-calibrated by typical target gas
  • Realtime monitoring of gas concentration, temperature, and humidity
  • Digital (I2C) and analog output
  • Temperature and humidity compensation of gas sensor raw signal
  • Compatible with Renesas QuickConnect system

Comparison

Applications

  • Gas sensor evaluation
  • Environmental monitoring
  • Gas detecting device
  • Process control

Software & Tool Pages

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development ToolsRenesas