Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 120MHz Arm® Cortex®-M4 CPU
  • Optimal for HMI applications that require a wide section of connectivity
  • Supports an Ethernet with PTP controller
  • Analog signal conditioning with programmable gain amplifiers for analog processing
  • Color graphics with a TFT-LCD controller, and a 2D drawing engine

Description

Optimal for HMI applications that require a wide section of connectivity, the S5D9 MCU Group delivers processing performance, supports an Ethernet with Precision Time Protocol (PTP) controller, and offers up to 2MB of flash memory and 640KB of SRAM. It provides analog signal conditioning with programmable gain amplifiers for analog processing, color graphics with a TFT-LCD controller, and a 2D drawing engine.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUARM Cortex-M4
Program Memory (KB)1024, 2048
RAM (KB)640
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports76, 110, 133
DMA (ch)8
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)120
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)10
SPI (ch)2
I2C (#)2, 3
CAN (ch)2
CAN-FD (ch)0
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)26, 28
32-Bit Timer (ch)13, 14
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)19, 22, 24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)12, 13, 18
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecJPEG
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/192/256), 3DES/ARC4, ECC/RSA/DSA, SHA1/SHA224/SHA256, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA13 x 13 x 1.41760.8
LGA7 x 7 x 1.051450.5
LQFP14 x 14 x 1.71000.5
LQFP20 x 20 x 1.41440.5
LQFP24 x 24 x 1.71760.5
LQFP24 x 24 x 1.61760.5

Application Block Diagrams

Simple Network Management Protocol Card for UPS Block Diagram
Simple Network Management Protocol Card for Remote UPS Monitoring
The Simple Network Management Protocol card enables real-time monitoring, alerts, and control of UPS systems.
Electronic Drug Delivery System Block Diagram
Electronic Drug Delivery System
Precision electronic drug delivery system using dual MCUs, BLDC motor, flow sensor, and Bluetooth LE.

Additional Applications

  • Home automation control

Applied Filters: