| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_20176 |
| Lead Count (#): | 537 |
| Pkg. Dimensions (mm): | 21 x 21 x 1.45 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R9A07G076M48GBG#AC0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/T |
| Group Name | T2N |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 2 |
| Sub CPU | Cortex-R52 x 2 |
| Floating Point Unit | Double/Single |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 3200 |
| ECC SRAM | Yes |
| Lead Count (#) | 537 |
| Pkg. Type | LFBGA |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 21 x 21 x 1.45 |
| Number of Supply Voltage(s) (#) | 5 |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 201 |
| DMAC or DTC | DMAC |
| DMA (ch) | 48 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 4 |
| External Memory Bus (bit) | 8,16,32 |
| DRAM I/F | LPDDR4-1600 (16-bit) |
| NPU | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1 |
| Temp. Range (°C) | Tj = -40 to +125 |
| External Interrupt Pins (#) | 16 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1200 |
| Operating Freq of Sub CPU (Max) | 800 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 5 |
| EtherCat (ch) (#) | 1 |
| USB Ports (#) | 1 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen2.0 1Lane) x 1 ch |
| SCI or UART (ch) | 14 |
| SPI (ch) | 4 |
| QSPI (ch) | 2 |
| OSPI (ch) | 2 |
| I2C (#) | 3 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 31 |
| 32-Bit Timer (ch) | 35 |
| 16-Bit Timer (ch) (#) | 6 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 16 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | AES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure Boot, Unique ID |
| Debug Interface | JTAG/SWD |
| Remarks | Industrial Ethernet, Absolute Encoder IF, HSR |
| Moisture Sensitivity Level (MSL) | 3 |
| Family Name | RZ |
| Group Name | T2N |
| Lead Compliant | Yes |
| Length (mm) | 21 |
| Pb (Lead) Free | Yes |
| Price (USD) | $34.51672 |
| Suggested Kits | RZ/N2N-EVKIT |
| Thickness (mm) | 1.45 |
| Width (mm) | 21 |
RZ/T2N is a high-performance microprocessor (MPU) providing high application processing performance, high-precision real-time control, and Industrial Ethernet on a single chip. It provides the processing power and peripheral functions required for industrial robots, motion controllers, programmable logic controllers (PLCs), and multi-axis servo drives.
RZ/T2N is equipped with dual Arm® Cortex®-A55 CPU cores (1200 MHz) for application processing and two Arm Cortex-R52 CPU cores (800 MHz) for real-time control. The rich motor control peripheral functions are capable of controlling motors of up to 4 axes with low-latency access from the Cortex-R52 CPU. RZ/T2N can also support network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols, including EtherCAT, EtherNet/IP, and PROFINET RT/IRT. Industrial Ethernet redundancy protocols (HSR/PRP/DLR/FRER) are also supported. With various features such as LPDDR4 memory interface supporting on-the-fly encryption/decryption, PCIe Gen2 interface, xSPI interface, and SD/eMMC/NAND controller, RZ/T2N supports application-rich operating systems such as Linux and can be utilized in various use cases.
RZ/T2N enables multi-axis motor control with industrial Ethernet on a single chip. It contributes to simplifying system configurations with a reduction of the components in the bill of materials (BOM) for the development of a wide range of industrial equipment, such as industrial robots, servo drives, and motion control systems.