Features
- Integrated cellular IoT module for LTE Cat-M1
- 3GPP Release 13
- Field-proven LTE Cat-M1 software stack
- AT command interface
- 20.25 x 21.35mm LGA package with 108 pads
- uSIM Interface
- Voltage 3.1V to 4.5V
- RoHS-compliant, halogen-free
- High output power supporting both power class options 20 and 23dBm
Description
The Renesas RYZ014A module is an all-in-one, single-mode LTE category M1 module with worldwide deployment and roaming capability. The module comprises an LTE Cat-M1 platform and all other elements necessary for a complete LTE Cat-M1 modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1 bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ014A module also includes a carrier-proven LTE Cat-M1 protocol stack and comprehensive software.
Applications
- Metering (Electricity/Gas/Water, Automated Meter Reading)
- Smart Home (HVAC, Thermostats)
- Infrastructure (Charge Poles, Parking Systems)
- Industry (Pumps)
- Agriculture
- Wearables & Trackers
Certifications
The RYZ014A meets multiple regional regulatory requirements. Individual certificates are available below. Refer to the RYZ014A documentation for disclaimer, precautions and more details on the certifications.
Japan radio/terminal equipment based on type certification
Implemented RYZ014A has obtained certified construction type certification (certification number: 003-200328).
Note
Certifications are only for the products and jurisdictions indicated in the certification and should not be construed as a certification for any other jurisdiction or different product.
| Title | Format | Date |
|---|---|---|
| RYZ014A - FCC Certificate | Dec 03, 20220 | |
| RYZ014A - ISED Certificate | Dec 16, 20220 | |
| RYZ014A - CE Certificate | Feb 26, 2021 | |
| RYZ014A/RYZ014AAA - UKCA Declaration of Conformity | Dec 8, 2021 |
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
News & Blog Posts
News
May 26, 2021
|
Blog Post
May 26, 2021
|