Features
- IEEE 802.3 compliant Manchester code output
- High SNR (88dB TYP.)
- Gain Error (GE = ±0.5% @25 °C)
- Operating ambient temperature (TA = −40 to 125 °C)
- Non-linearity (INL = ±15 LSB)
- Input offset voltage (VOS = ±1 mV)
- Input offset voltage drift vs. temperature (|dVos/dTA| = 1.0 μV/°C MAX.)
- Manchester Code Clock Frequency (fMANCLK = 20MHz TYP.)
- High common mode transient immunity (CMTI = 50 kV/μs MIN.)
- Long creepage distance (8mm MIN.)
- Embossed tape product: RV1S9356ACCSP-120x#KC0: 2000 pcs/reel
- Pb-free product
- Safety standards
- UL approved: No. UL1577, Double protection
- VDE approved: DIN EN IEC 60747-5-5, DIN EN IEC 62368-1, Reinforced insulation (Option)
Description
The RV1S9356A is an optically isolated delta-sigma modulator that includes a high-accuracy A/D converter with 20MHz internal clock and converts an analog voltage input into one-bit data stream. The RV1S9356A provides an Effective Number of Bits (ENOB) of 14 bits (TYP.) with a Sinc3 digital filter. The RV1S9356A is designed specifically for high common mode transient immunity (CMTI), high SNR, and high linearity (low nonlinearity). The RV1S9356A is suitable for motor current sensing in industrial instruments and enables high-precision measurement in a harsh noise environment.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Output Type | Digital |
| Isolation Voltage (Vrms) | 5000 |
| Temp. Range (°C) | -40 to +125, -40 to +125°C |
| CMTI min. (kV/µs) | 50 |
| VDD1 (V) | 4.5 - 5.5 |
| VDD2 (V) | 3 - 5.5 |
| Input Voltage Linearity Range (mV) | -250 - 250 |
| Gain Error max. (%) | 1 |
| INL typ. (LSB) | 3 |
| Creepage Distance (mm) | 8 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) |
|---|---|
| SDIP8 | 5.85 x 6.8 x 3.95 |
Applications
- AC servo, inverter
- Solar inverter
- Measurement equipment
Applied Filters: