Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated with 700V, 480mΩ SuperGaN FET
  • JEDEC‑qualified GaN technology
  • Less than 75mW standby power consumption in typical 25W to 65W+ adapter designs
  • Supports single‑layer PCB layout to reduce system cost
  • Compatible with TL431 and third‑party secondary‑side controllers for RapidCharge™ and fixed‑voltage designs
  • Operates in adaptive MMC: PWM, PFM, and burst mode
  • Supports QR and CCM operation
  • Improves efficiency and eliminates audible noise
  • Enables optimization for size, efficiency, and EMI performance
  • Dual‑polarity auxiliary‑winding sensing for improved EMI and simplified transformer design
  • Supports switching frequencies up to 270kHz
  • Built‑in protections: brown‑in/brown‑out, output short‑circuit, output over‑voltage, optocoupler failure
  • User‑adjustable internal OTP threshold

Description

The RRW22125 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR). Designed for 25W to 45W adapters, it supports operation with TL431 shunt regulators and other third‑party secondary‑side controllers across a wide range of end applications.

The device operates in constant‑frequency quasi‑resonant (QR) mode and uses adaptive multi‑mode control (MMC), which includes pulse‑width modulation (PWM), pulse‑frequency modulation (PFM), and burst‑mode operation. This control architecture improves efficiency, reduces electromagnetic interference (EMI), and eliminates audible noise across varying load conditions.

When paired with a TL431 or other secondary‑side controllers, the RRW22125 achieves tight constant‑voltage (CV), fast dynamic load response, and standby power consumption below 75mW in typical high‑power designs. Its integrated protection features and support for dual‑polarity auxiliary‑winding sensing simplify transformer design, enhance EMI performance, and help reduce overall system cost.

Parameters

AttributesValue
Topology CharacteristicSSR Flyback
Control ModePeak Current Mode DCM/CCM
UVLO Rising (V)15.3
UVLO Falling (V)7.5
VBIAS (Max) (V)42
PWMs (#)1
Output Power Max (W)45
Switching Frequency (KHz)70 - 270
Controller / IntegratedIntegrated
Advanced FeaturesSuperGaN Integrated
Simulation Model AvailableNo
Temp. Range (°C)-40 to +150°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN8x88 x 8 x 0.85220.85

Product Comparison

RRW22125RRW22121RRW22122
Control ModePeak Current Mode DCM/CCMPeak Current Mode DCM/CCMPeak Current Mode DCM/CCM
Output Power Max (W)4510065
PWMs (#)111

Applications

  • Rapid‑charging AC/DC adapters for smartphones, tablets, power tools, and portable devices
  • Power supplies for TVs, networking equipment, appliances, and auxiliary power
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Control ModeSwitching Frequency (KHz)VBIAS (Max) (V)Temp. Range (°C)
RRW22125-153ActiveAvailableOut of StockRoHS:EN
RoHS:JA
QFN1u | $1.1822#Tape & Reel3Peak Current Mode DCM/CCM70 - 27042V-40 to +150°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?