Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Typical baud rate of 140Gbaud per channel for 800G, 1.2T, and beyond DP‑mQAM applications
  • > 75GHz electro‑optic bandwidth
  • > 10dB dynamic range for gain control
  • 4.0W typical power at linear 2.0Vpp single‑ended output
  • AC‑coupled 100 Ω differential input
  • 30Ω to 50Ω single‑ended output
  • Achieves ultra‑low inter‑channel crosstalk for high‑density designs
  • Peaking adjustment functionality
  • Analog control of gain and output voltage for peak detection and gain control monitor
  • OIF‑compliant SPI digital interface integration

Description

The RRT75472 is a low-power, high-performance, quad-channel linear driver chip that is designed for 800G, 1.2T and beyond optical integrated transmitter small-form factor (SFF) modules for metro and long-haul applications.

The device integrates quad-lanes of driver with serial peripheral interface (SPI) circuitry for DC controls and monitoring purposes on a single die. Each channel of driver has 100Ω differential AC-coupled input and a single-ended output with a back-terminated output stage. The output stage allows external AC-coupled interface with optical modulators having a wide characteristic impedance range from 30Ω to 50Ω. The linear output voltage of 2.0Vpps is suitable for the LiNbO3 optical modulators with multi-level QAM modulation.

Parameters

AttributesValue
FunctionLinear Driver
Data Rate Max (Gbps)140
Channels (#)4
Output TypeSingle-ended
Output Voltage (V)2

Package Options

Pkg. Type
WAFER

Product Comparison

RRT75472RRT75474
Channels (#)44
Data Rate Max (Gbps)140140
Output TypeSingle-endedDifferential
Output Voltage (V)24
Temp. Range (°C)-5 to 95°C-5 to 95°C

Applications

  • 800G, 1.2T and beyond advanced multi-level QAM modulation
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)Country of Wafer Fabrication
RRT75472-DNTActiveAvailableOut of StockWAFER1ku | $336.890WFPYese3 Sn-5 to 95°CUSA