| CAD Model: | View CAD Model |
| Pkg. Type: | SCDFN |
| Pkg. Code: | L4J |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 0.75 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RRP63175-NH0) | Download |
| Pb (Lead) Free | Yes |
| Pkg. Type | SCDFN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Drivers (#) | 1 |
| Fall Time | 0.004 |
| IS (mA) | 5.9 |
| Input Signal Range | 0 - 3.3/5 |
| Input Supply Range (V) | 5.5 |
| Input Voltage (Max) (V) | 6 |
| Lead Count (#) | 6 |
| Length (mm) | 2 |
| MOQ | 6000 |
| Output Signal Range | 0 - 5.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Output Current IPK (A) | 7.2 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.75 |
| Rise Time (μs) | 0.004 |
| Simulation Model Available | iSim |
| Thickness (mm) | 0.75 |
| Turn Off Delay (ns) | 5 |
| Turn On Delay (ns) | 5 |
| Width (mm) | 2 |
The RRP63175 is a high-frequency single low-side driver for E-mode GaN and logic-level MOSFET. It functions as a 5V, 7.2A source, and a 5.3A sink while supporting 3.3V and 5V logic-level PWM input signals.
With a typical propagation delay of just 5ns, the RRP63175 is ideal for high-frequency switching applications. It is capable of operating at frequencies of up to 30MHz.