| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | YGZ |
| Lead Count (#): | 130 |
| Pkg. Dimensions (mm): | 13.0 x 10.0 x 5.60 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | _none |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Longevity | 2034 Feb |
| Pkg. Type | Module |
| Lead Count (#) | 130 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | _none |
| Pb Free Category | Pb-Free Ball Terminal (SAC-Q)-e6 |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | KOREA |
| Control Type | Digital |
| Current Sharing | No |
| Digital Bus | Yes |
| Input Voltage (Max) (V) | 15 |
| Input Voltage (Min) (V) | 4.75 |
| Length (mm) | 13 |
| MOQ | 147 |
| Output Current (Max) [Rail 1] (A) | 20 |
| Output Voltage (Max) (V) | 3.3 |
| Output Voltage (Min) (V) | 0.45 |
| POR | Yes |
| Parametric Category | Digital-Interface Power Modules |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 13.0 x 10.0 x 5.60 |
| Price (USD) | $19.86568 |
| Qualification Level | MSL3 |
| SYNCH Capability | No |
| Switching Frequency Range (Typical) (kHz) | 700 - 700 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 5.6 |
| Width (mm) | 10 |
The RRM12120 is a fully PMBus-enabled DC/DC step-down power supply capable of delivering up to 20A of current from a compact 10mm × 13mm × 5.9mm thermally enhanced BGA package.
Operating across an input voltage range of 4.75V to 15V, the RRM12120 offers adjustable output voltages down to 0.45V and achieves up to 94% efficiency. The RRM12120 implements the proprietary Renesas digital synthetic current modulation scheme to achieve an industry-leading combination of transient response, ease of tuning, and efficiency across the full load range. With minimal external components, simple configuration, robust fault management, and highly accurate regulation capability, implementing a high-performance regulator has never been easier.
A standard PMBus interface with PMBus v1.3 compatibility facilitates device configuration, addresses sequencing and fault management, provides real-time full telemetry and point-of-load monitoring, and detailed fault reporting. All of these features are conveniently accessible through the PowerNavigator™ software tool.
A fully customizable cycle-by-cycle current (peak overcurrent and peak undercurrent limit), voltage, and temperature protection scheme is capable of latching off or restarting the output in response to system faults.