Features
- Sensor output based on AI machine learning algorithmic:
- Absolute measurement of total organic compounds (TVOC) concentrations and indoor air quality (IAQ)
- Estimated carbon dioxide level (eCO2)
- Relative IAQ based on TVOC and odor changes
- Ultra-low average power consumption < 0.2mW
- Siloxane resistant
- JEDEC JESD47 qualified for 10 years lifetime
- Supply voltage: 1.8V to 3.6V
- Operating temperature -40°C to 65°C
- IP67 rating
- Package: 4.5 × 4.0 × 0.950 mm body, 0.50 pitch 20-LGA
- Supports I2C and UART
Description
The RRH46410 gas sensor module simplifies the integration of the Renesas ZMOD4410 Gas Sensor platform with an integrated MCU for a quicker design and faster time-to-market entry. The sensor detects chemical pollution in the form of total volatile organic compounds (VOCs) found in indoor environments. The sensor module comes pre-loaded with operating modes like the 2nd generation, ultra-low power, and public building air quality (PBAQ). The sensor output is based on embedded AI and trained using machine learning for best-in-class accuracy of absolute gas concentration measurements and high part-to-part consistency.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RRH46410-A3R | Obsolete | N/A | In Stock | LGA | 20# | Reel | 3 | 4000# | 0 | Yes | e4 Au | -40 to 85°C |
| RRH46410-A3V | Obsolete | N/A | In Stock | LGA | 20# | Tray | 3 | 0 | 490# | Yes | e4 Au | -40 to 85°C |
Filters
Applied Filters
- End Of Life NoticePDF 787 KB Jun 20, 2025
- End Of Life NoticePDF 759 KB Jun 06, 2025
- Manual - SoftwareRRH46410 Programming ManualRECOMMENDEDPDF 514 KB R36US0007EE0100 Rev.1.00 Feb 08, 2024
- Application Note
- Application Note
- Manual - SoftwareRRH46410 Programming ManualRECOMMENDEDPDF 514 KB R36US0007EE0100 Rev.1.00 Feb 08, 2024
Recommended Documents (2)
Datasheets (1)
- Manual - SoftwareRRH46410 Programming ManualRECOMMENDEDPDF 514 KB R36US0007EE0100 Rev.1.00 Feb 08, 2024
Manuals & Guides (1)
- Application Note
- Application Note
Application Notes & White Papers (2)
- End Of Life NoticePDF 787 KB Jun 20, 2025
- End Of Life NoticePDF 759 KB Jun 06, 2025
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
RRH46410 Warm up time, warm up samples and suspend mode
Hello everybody,I have questions about RRH46410 sensor for IAQ applications.In particular I want to use this sensor for wireless application, so power saving is important for my application.In Ultra Low Power mode, after a warmup time of 15 minutes, do I need to discard first 10 samples ...
Jun 7, 2025 -
Does Renesas offer a ZMOD4410 register manual?
I‘m using ZMOD4410 and use algorithm iaq_2nd_gen. And when I place the sensor with a fixed concentration of alcohol gas, the TVOC value returned by the sensor is fluctuating. The following picture is drawn by tvoc*1000. So I'm asking if there is a register manual ...
Dec 12, 2024 -
HS3003 Accuracy Problem – Need Guidance
Hi team, I am using the HS3003 sensor with my MCU, but the sensor is not showing accurate values. I tested 15 sensors, and all of them are giving different readings. What should I do to resolve this issue? I have attached the data chart below for reference. Regards Arun
Sep 2, 2025