Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 55ns (max.)
  • Current consumption: Standby: 0.5µA (typ.)
  • Common data input and output: Three-state output
  • Directly TTL compatible: All inputs and outputs
  • Battery backup operation

Description

The RMLV1616A is a 16-Mbit static RAM organized as 1, 048, 576-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV1616A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.

Parameters

AttributesValue
Memory Density16
Organization1M x 16
Access Time (ns)55
Supply Voltage (V)2.7 - 3.6
Temp. Range (°C)-40 to +85

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA(48)8 x 8 x 1.248—
TSOP(2)11 x 9 x 1520.4
TSOP(48)18 x 12 x 1.2480.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
RMLV1616AGBG-5S2#AC0ActiveAvailableIn StockContactTFBGA1ku | $17.05Tray3CHINA, JAPAN, TAIWANJAPAN
RMLV1616AGBG-5S2#KC0ActiveN/AOut of StockContactTFBGA1ku | $17.05Embossed Tape3CHINA, JAPAN, TAIWANJAPAN
RMLV1616AGSA-5S2#AA0ActiveAvailableIn StockContactTSOP(1)1ku | $17.05Tray3CHINA, TAIWAN, MALAYSIAJAPAN
RMLV1616AGSA-5S2#KA0ActiveN/AOut of StockContactTSOP(1)1ku | $17.05Embossed Tape3CHINA, TAIWAN, MALAYSIAJAPAN
RMLV1616AGSD-5S2#AA1ActiveAvailableIn StockContactTSOP(2)1ku | $17.05Tray3TAIWANJAPAN
RMLV1616AGSD-5S2#HA1ActiveN/AOut of StockContactTSOP(2)1ku | $17.05Embossed Tape3TAIWANJAPAN
RMLV1616AGSD-5S2#AC0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Tray2
RMLV1616AGSD-5S2#HC0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSOP(2)Embossed Tape2

Support Communities

  1. Top Marking of RMLV1616AGSA-5S2#AA0 - How to Identify the Date Code

    Hi, I have a part of part number RMLV1616AGSA-5S2#AA0, as shown below. Can I check on how to identify the Date Code? Thanks! [locked by: Cindy H at 13:39 (GMT 0) on 9 Nov 2023]

    Nov 8, 2023

Knowledge Base

  1. RA Family: How to connect external SRAM?

    Last Updated: 12/20/2024 Question: I plan to connect external SRAM by using CS area controller (CSC) of the RA6 MCU. What should I do with the following items when selecting Renesas' RMLV1616A (16Mbit) as the target memory, a) How to connect the address lines between RA ...

    Dec 20, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?