Features
- Single 3V supply: 2.4V to 3.6V
- Access time:
- Power supply voltage from 2.7V to 3.6V: 45ns (max.)
- Power supply voltage from 2.4V to 2.7V: 55ns (max.)
- Current consumption: Standby: 0.45µA (typ.)
- Equal access and cycle times
- Common data input and output: Three-state output
- Directly TTL compatible: All inputs and outputs
- Battery backup operation
Description
The RMLV0816BGBG is an 8-Mbit static RAM organized as 524, 288-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV0816BGBG realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-ball fine-pitch ball grid array.
Applied Filters: