| CAD Model: | View CAD Model |
| Pkg. Type: | Sawn Wafer |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | Sawn Wafer |
| Pb (Lead) Free | No |
| Application | Inverter |
| Elements S: Single D: Double | S |
| IF (A) | 300 |
| IR (Max) (µA) | 17 |
| Lead Compliant | No |
| MOQ | 1 |
| Qualification Level | Automotive |
| Simulation Model Available | Yes |
| Tape & Reel | No |
| Technology | Fast Recovery Diode |
| Tj (°C) | 175 |
| VF (Max) | 1.85 |
| VF (Typical) (V) | 1.5 |
| VRM (V) | 750 |
Renesas' automotive Fast Recovery Diodes (FRD) achieve low forward voltage and fast and soft recovery characteristics with ultra-thin wafer and lifetime control technology.
This 750V/300A diode is optimized for high-power applications such as hybrid and electric vehicle drive inverters.