Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Fast Recovery Diodes

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJU65F27DWT-00#X0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeNo
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)150
IR at VR (μA)2
Lead CompliantNo
MOQ1
Tape & ReelNo
Tj (°C)175
VF (Max)2.2
VRM (V)650
trr (Typical) (nS)100

Description

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.